Filter
Clear all
Technical characteristics
-
Material
-
Material quality
-
Length
-
Profile shape
-
Surface protection
-
Surface protection
-
Material thickness
-
Model
-
Load bearing capacity
-
Slit width
-
Suitable for circuit integrity
-
Type of perforation
-
Hole width
-
With toothing
-
Snap-off
-
Stainless steel, pickled
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-343930-WEB-R.jpg)
Legrand
Cablofil
REF. CM343930
Cablofil Pre-Galvanised Steel Wire Cable Tray Heavy Duty Mounting Rail 3m
£57.71
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-INTERFAS_R41_P_070810.jpg)
Legrand
Cablofil
REF. CM557803
Cablofil Zinc Coated Steel Wire Cable Tray Profile Cantilever Arm to Channel Adaptor Plate
£6.93
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-INTERFAS_R41_P_070810.jpg)
Legrand
Cablofil
REF. CM557800
Cablofil Pre-Galvanised Steel Wire Cable Tray Profile Cantilever Arm to Channel Adaptor Plate
£3.99
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one