Filter
Clear all
Category
Technical characteristics
-
Material
-
Suitable for bracket mounting
-
Suitable for
-
Material quality
-
Length
-
Profile shape
-
Surface protection
-
Material thickness
-
Model
-
Model
-
Load bearing capacity
-
Slit width
-
Suitable for circuit integrity
-
Type of perforation
-
Hole width
-
With toothing
-
Snap-off
-
Suitable for ceiling mounting
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-343930-WEB-R.jpg)
Legrand
Cablofil
REF. CM343930
Cablofil Pre-Galvanised Steel Wire Cable Tray Heavy Duty Mounting Rail 3m
£57.71
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LCM-PFR41S_trait.jpg)
Legrand
Cablofil
REF. CM595380
Cablofil Pre-Galvanised Steel Wire Cable Tray Heavy Duty Pendant Mounting Plate
£16.13
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one