-
Cable tray height
-
Construction type
-
Width (big)
-
Width (big)
-
Width (big)
-
Width (big)
-
Width (big)
-
Material
-
Width (small)
-
Width (small)
-
Width (small)
-
Width (small)
-
Width (small)
-
Material quality
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Stainless steel, pickled
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 150mm x 80mm to 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 225mm x 80mm to 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 225mm x 80mm to 150mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 300mm x 80mm to 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 300mm x 80mm to 150mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 300mm x 80mm to 225mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 450mm x 80mm to 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 450mm x 80mm to 150mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 450mm x 80mm to 225mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 450mm x 80mm to 300mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 600mm x 80mm to 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 600mm x 80mm to 150mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 600mm x 80mm to 225mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 600mm x 80mm to 300mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-XRFR.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Reducer 600mm x 80mm to 450mm x 80mm