![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 225mm x 225mm to 150mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 225mm x 225mm to 150mm x 150mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 225mm x 225mm to 225mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 225mm x 225mm to 225mm x 75mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 225mm x 225mm to 225mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 225mm x 225mm to 225mm x 150mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 75mm x 50mm to 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 75mm x 75mm to 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 75mm x 75mm to 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 100mm x 50mm to 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 100mm x 50mm to 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 100mm x 75mm to 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 100mm x 75mm to 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 100mm x 75mm to 75mm x 75mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 100mm x 75mm to 100mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 100mm x 100mm to 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 100mm x 100mm to 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 100mm x 100mm to 75mm x 75mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 100mm x 100mm to 100mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 100mm x 100mm to 100mm x 75mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 150mm x 50mm to 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 150mm x 50mm to 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 150mm x 50mm to 100mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxxR-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Reducer 150mm x 75mm to 50mm x 50mm