Filter
Clear all
Category
Technical characteristics
-
Construction type
-
Cable tray height
-
Cable tray height
-
Construction type
-
Width (big)
-
Width (big)
-
Width (big)
-
Width (big)
-
Material
-
Width (small)
-
Width (small)
-
Width (small)
-
Width (small)
-
Material quality
-
Model
-
Surface protection
-
Suitable for circuit integrity
-
Stainless steel, pickled
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-05A-WEB-R.jpg)
Legrand
REF. TC1279-05A
Legrand Fibre Raceway Right Reducer with Cover 220mm x 100mm to 100mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-07A-WEB-R.jpg)
Legrand
REF. TC1279-07A
Legrand Fibre Raceway Left Reducer with Cover 220mm x 100mm to 100mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-408-WEB-R.jpg)
Legrand
REF. TC1279-408
Legrand Fibre Raceway Reducer with Cover 600mm x 100mm to 300mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-91A-WEB-R.jpg)
Legrand
REF. TC1279-91A
Legrand Fibre Raceway Reducer with Cover 100mm x 100mm to 50mm x 50mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-281A-WEB-R.jpg)
Legrand
REF. TC1279-281A
Legrand Fibre Raceway Reducer with Cover 300mm x 100mm to 220mm x 100mm
You can only compare 4 products, you must remove 1 to add this one