Filter
Clear all
Category
Technical characteristics
-
Suitable for roof planking
-
Suitable for bottom planking
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
With de-aeration
-
Surface finishing
-
With cable entry
-
Suitable for outdoor set-up
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036297-LEGRAND.jpg)
Legrand
Marina
REF. 036297
Marina GRP Enclosure Roof 800mm x 463mm
£352.92
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036295-LEGRAND.jpg)
Legrand
Marina
REF. 036295
Marina GRP Enclosure Roof 800mm x 300mm
£243.97
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036294-LEGRAND-600.jpg)
Legrand
Marina
REF. 036294
Marina GRP Enclosure Roof 600mm x 300mm
£226.49
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/036293-LEGRAND-600.jpg)
Legrand
Marina
REF. 036293
Marina GRP Enclosure Roof 500mm x 250mm
£209.07
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one