-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Material
-
Protective contact
-
Lockable
-
Lockable
-
Material quality
-
Material quality
-
Voltage reversible
-
Nominal voltage low value
-
Surface protection
-
Model
-
Surface protection
-
Nominal voltage high value
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-C
-
Number of ports USB-C
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
With built-in installation box
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Fault current protection
-
With miniature fuse
-
Number of active contacts (round)
-
Eject-mechanism
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Insulated mounting
-
Number of active contacts (flat)
-
With function lighting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
With on/off switch
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Cable support
-
Cable support
-
Cover
-
Connected object
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 2 Gang 13A Single Socket with Double Pole Key Switch White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-730079-WEB-R.jpg)
Synergy 2 Gang 13A Single Pole Switched Socket Outlet with USB Type-A and Type-C 3A Chargers White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730090-LEGRAND.jpg)
Synergy 230/120V AC Shaver Socket White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-730078-WEB-R.jpg)
Synergy 1 Gang 13A Single Pole Switched Socket Outlet with USB Type-A 2.4A Charger White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730077_pw_120805.jpg)
Synergy 2 Gang 13A Non-Standard Earth Pin Clean Earth Double Pole Switched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/730074-LEGRAND.jpg)
Synergy 2 Gang 13A Clean Earth Double Pole Switched Socket Outlet with Outboard Rockers White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730071_pw_120795.jpg)
Synergy 2 Gang 13A Double Pole Switched Socket Outlet with LED Power Indicators White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-730064-WEB-F.jpg)
Synergy 1 Gang 13A Clean Earth Double Pole Switched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730161_pw_120799.jpg)
Synergy 2 Gang 13A Double Pole Switched Socket Outlet with Red Rockers White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-730061-WEB-L.jpg)
Synergy 1 Gang 13A Double Pole Switched Socket Outlet with LED Power Indicator White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730089-LEGRAND.jpg)
Synergy 1 Gang 15A Single Pole Switched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/730075-LEGRAND.jpg)
Synergy 2 Gang 13A Unswitched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730067_pw_120802.jpg)
Synergy 1 Gang 13A Non-Standard Earth Pin Clean Earth Double Pole Switched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730070-LEGRAND.jpg)
Synergy 2 Gang 13A Double Pole Switched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/730069-LEGRAND.jpg)
Synergy 1 Gang 5A Single Pole Switched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730162_pw_120800.jpg)
Synergy 1 Gang 13A Double Pole Switched Socket Outlet with Red Rocker White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730076-LEGRAND.jpg)
Synergy 2 Gang 13A Single Pole Switched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730068-LEGRAND.jpg)
Synergy 1 Gang 5A Unswitched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-730060-WEB-F.jpg)
Synergy 1 Gang 13A Double Pole Switched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730059-LEGRAND.jpg)
Synergy 1 Gang 2A Unswitched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730066-LEGRAND.jpg)
Synergy 1 Gang 13A Single Pole Switched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/730065-LEGRAND.jpg)
Synergy 1 Gang 13A Unswitched Socket Outlet White
Excluding VAT