-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Material
-
Lockable
-
Protective contact
-
Protective contact
-
Material quality
-
Voltage reversible
-
Nominal voltage low value
-
Number of active contacts (square)
-
Model
-
Surface protection
-
Surface protection
-
Nominal voltage high value
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-C
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Number of socket outlets switchable
-
Device height
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Surface finishing
-
Surface finishing
-
Concurrently switching neutral conductor
-
RAL-number (similar)
-
With built-in installation box
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
With function lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572762-WEB-R.jpg)
Arteor 230/120V AC Shaver Socket Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572764-WEB-R.jpg)
Arteor 230/120V AC Shaver Socket Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572653-WEB-R.jpg)
Arteor 230/120V AC Shaver Socket Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572153-WEB-R.jpg)
Arteor 230/120V AC Shaver Socket White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572141-WEB-R.jpg)
Arteor 2 Gang 13A Clean Earth Double Pole Switched Socket Outlet Red
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572646-WEB-R.jpg)
Arteor 2 Gang 13A Single Pole Switched Socket Outlet with LED Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572446-WEB-R.jpg)
Arteor 2 Gang 13A Single Pole Switched Socket Outlet with LED Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572447-WEB-R.jpg)
Arteor 2 Gang 13A Single Pole Switched Socket Outlet with LED Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572146-WEB-R.jpg)
Arteor 2 Gang 13A Single Pole Switched Socket Outlet with LED White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572758-WEB-R.jpg)
Arteor 1 Gang 5A Double Pole Switched Socket Outlet Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572721-WEB-R.jpg)
Arteor 1 Gang 5A Double Pole Switched Socket Outlet Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572643_pw_172406.jpg)
Arteor 1 Gang 5A Double Pole Switched Socket Outlet Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571070-WEB-R.jpg)
Arteor 2 Gang 13A Double Pole Switched Socket Outlet Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572649-WEB-R.jpg)
Arteor 2 Gang 13A Double Pole Switched Socket Outlet Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-570070-WEB-R.jpg)
Arteor 2 Gang 13A Double Pole Switched Socket Outlet Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572143_pw_169338.jpg)
Arteor 1 Gang 5A Double Pole Switched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572149-LEGRAND-1000.jpg)
Arteor 2 Gang 13A Double Pole Switched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-572645-WEB-R.jpg)
Arteor 2 Gang 13A Single Pole Switched Socket Outlet Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-571049-WEB-R.jpg)
Arteor 2 Gang 13A Single Pole Switched Socket Outlet Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-570049-WEB-R.jpg)
Arteor 2 Gang 13A Single Pole Switched Socket Outlet Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/572644-LEGRAND-1000.jpg)
Arteor 1 Gang 13A Single Pole Switched Socket Outlet with LED Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572444-WEB-R.jpg)
Arteor 1 Gang 13A Single Pole Switched Socket Outlet with LED Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572445-WEB-R.jpg)
Arteor 1 Gang 13A Single Pole Switched Socket Outlet with LED Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572145-WEB-R.jpg)
Arteor 2 Gang 13A Single Pole Switched Socket Outlet White
Excluding VAT