-
Number of units
-
Number of phases
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Transparent
-
Imprint/indication
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Material
-
Lockable
-
Protective contact
-
Protective contact
-
Protective contact
-
Material quality
-
Number of active contacts (square)
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Number of ports USB-A
-
Mounting method
-
Mounting method
-
Number of ports USB-C
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Number of socket outlets switchable
-
Type of fastening
-
Number of socket outlets switchable
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Concurrently switching neutral conductor
-
With enhanced contact protection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
Insulated mounting
-
With function lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Cable support
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572467-WEB-R.jpg)
Arteor 2 Pole + Earth 13A British Standard Non-Standard Earth Pin Switched Socket Outlet 3 Module Red
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572115-WEB-R.jpg)
Arteor 2 Pole + Earth 10A Swiss Type Shuttered Socket Outlet 2 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572615-WEB-R.jpg)
Arteor 2 Pole + Earth 10A Australian Type Auto-Switched Shuttered Socket Outlet 2 Module Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572602-WEB-R.jpg)
Arteor 2 Pole + Earth 10A Australian Type Auto-Switched Shuttered Socket Outlet 2 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572614-LEGRAND-1000.jpg)
Arteor 2 Pole + Earth 10A Australian Type Auto-Switched Shuttered Socket Outlet 2 Module Magnesium
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Arteor 2 Pole + Earth 10/15A Australian Type Shuttered Socket Outlet 2 Module Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572107-WEB-R.jpg)
Arteor 2 Pole + Earth 10/15A Australian Type Shuttered Socket Outlet 2 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572612-LEGRAND-1000.jpg)
Arteor 2 Pole + Earth 10/15A Australian Type Shuttered Socket Outlet 2 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/572114-LEGRAND-1000.jpg)
Arteor 2 Pole + Earth 10A Australian Type Auto-Switched Shuttered Socket Outlet 2 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-572112-WEB-R.jpg)
Arteor 2 Pole + Earth 10/15A Australian Type Shuttered Socket Outlet 2 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-570044-WEB-R.jpg)
Arteor 2 Pole + Earth 13A British Standard Switched Socket Outlet 3 Module Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-571044-WEB-R.jpg)
Arteor 2 Pole + Earth 13A British Standard Switched Socket Outlet 3 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572630-LEGRAND-1000.jpg)
Arteor 2 Pole + Earth 13A British Standard Switched Socket Outlet 3 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572619-WEB-R.jpg)
Arteor 2 Pole + Earth 16A German Standard Socket Outlet with Cover 2 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571071-WEB-R.jpg)
Arteor 2 Pole + Earth 5A British Standard Unswitched Socket Outlet 2 Module Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572610-WEB-R.jpg)
Arteor 2 Pole + Earth 5A British Standard Unswitched Socket Outlet 2 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-570071-WEB-R.jpg)
Arteor 2 Pole + Earth 5A British Standard Unswitched Socket Outlet 2 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572632-WEB-R.jpg)
Arteor 2 Pole + Earth 15A British Standard Switched Socket Outlet 3 Module Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-570045-WEB-R.jpg)
Arteor 2 Pole + Earth 15A British Standard Switched Socket Outlet 3 Module Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-571045-WEB-R.jpg)
Arteor 2 Pole + Earth 15A British Standard Switched Socket Outlet 3 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572130-LEGRAND-1000.jpg)
Arteor 2 Pole + Earth 13A British Standard Switched Socket Outlet 3 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572119-WEB-R.jpg)
Arteor 2 Pole + Earth 16A German Standard Socket Outlet with Cover 2 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572110-LEGRAND-1000.jpg)
Arteor 2 Pole + Earth 5A British Standard Unswitched Socket Outlet 2 Module White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Arteor 2 Pole + Earth 10A Chinese Type Shuttered Socket Outlet 2 Module Champagne
Excluding VAT