-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Transparent
-
Type of connector
-
Duct installation
-
Material
-
Duct installation
-
Support ring
-
Support ring
-
With dust cover
-
Floor box/subfloor mounted
-
Material quality
-
With dust cover
-
Utilization
-
Floor box/subfloor mounted
-
Category
-
Category
-
Category
-
Category
-
Outlet direction
-
With terminal resistor
-
Surface mounting
-
Mounting method
-
Imprintable label
-
With imprint
-
With label space
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
With strain relief
-
Device depth
-
Device depth
-
Separate earthing connection
-
Separate earthing connection
-
Flush-mounted installation
-
Compatible with third-party covers
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
Suitable for number of connectors
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Colour coding
-
Shielded housing
-
Luster terminal
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572552-WEB-R.jpg)
Arteor Screw Terminal Connection USB 2.0 Data Transfer Socket 1 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572862-WEB-R.jpg)
Arteor CAT 6A STP RJ45 Socket with Controlled Access 2 Module Soft Alu with Red Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572871-WEB-R.jpg)
Arteor CAT 6A UTP with Controlled Access RJ45 Socket 2 Module Soft Alu with Red Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572911-WEB-R.jpg)
Arteor CAT 6 FTP Rear Pluggable RJ45 Socket 2 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572909-WEB-R.jpg)
Arteor CAT 6 UTP Rear Pluggable RJ45 Socket 2 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572575-WEB-R.jpg)
Arteor Preterminated USB 3.0 Data Transfer Socket 1 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572847-WEB-R.jpg)
Arteor CAT 6A STP RJ45 Socket 1 Module Soft Alu with Orange Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572860-WEB-R.jpg)
Arteor CAT 6A STP RJ45 Socket 1 Module Soft Alu with Green Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572866-WEB-R.jpg)
Arteor CAT 6A UTP RJ45 Socket 1 Module Soft Alu with Green Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572868-WEB-R.jpg)
Arteor CAT 6A UTP RJ45 Socket 1 Module Soft Alu with Orange Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572845-WEB-R.jpg)
Arteor CAT 6A STP RJ45 Socket 1 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572933-WEB-R.jpg)
Arteor Adaptor for Systimax Data Socket Single Connector 2 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572931-WEB-R.jpg)
Arteor Adaptor for Keystone Data Socket Single Connector 2 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572881-WEB-R.jpg)
Arteor CAT 6 UTP RJ45 Socket 2 Module Round Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572894-WEB-R.jpg)
Arteor CAT 6 STP Shielded RJ45 Socket 1 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/26-04-2024/03-30/LG-572873-WEB-R.jpg)
Arteor CAT 6 UTP RJ45 Socket 1 Module Soft Alu with Orange Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572879-WEB-R.jpg)
Arteor CAT 6 UTP RJ45 Socket 1 Module Soft Alu with Green Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-571059-WEB-R.jpg)
Arteor CAT 6 UTP RJ45 Socket 2 Module Square Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572890-WEB-R.jpg)
Arteor CAT 6 FTP RJ45 Socket 1 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-571057-WEB-R.jpg)
Arteor CAT 6 UTP RJ45 Socket 1 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572864-WEB-R.jpg)
Arteor CAT 6A UTP RJ45 Socket 1 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572907-WEB-R.jpg)
Arteor CAT 5E FTP RJ45 Socket 1 Module Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-571058-WEB-R.jpg)
Arteor CAT 5E UTP RJ45 Socket 1 Module Soft Alu
Excluding VAT