-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Mounting direction
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Surface protection
-
With mounting grid
-
With mounting grid
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
With hinged lid
-
Built-in height
-
Diameter bore hole (opening)
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/576706-LEGRAND-1000.jpg)
Arteor Surround Plate 8 Module Square Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575376_pw_171097.jpg)
Arteor Surround Plate 6 Module Square Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575546-LEGRAND-1000.jpg)
Arteor 2 Gang Surround Plate 3 Module Round Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575556-LEGRAND-1000.jpg)
Arteor 2 Gang Surround Plate 4 Module Round Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-575118-WEB-F.jpg)
Arteor Surround Plate for 2 Gang 13A Switched Socket Outlet with USB Chargers Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575076-LEGRAND-1000.jpg)
Arteor Surround Plate Shaver Socket/3 Module Square Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575086-LEGRAND-1000.jpg)
Arteor Surround Plate 4 Module Square Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575126-LEGRAND-1000.jpg)
Arteor Surround Plate for 13A Fused Connection Unit Switched Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575106-LEGRAND-1000.jpg)
Arteor Surround Plate for 2 Gang 13A Switched Socket Outlet Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-575112-WEB-F.jpg)
Arteor Surround Plate for 1 Gang 13A Switched Socket Outlet with USB Charger Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575566-LEGRAND-1000.jpg)
Arteor 1 Gang Surround Plate 3 Module Round Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575166-LEGRAND-1000.jpg)
Arteor Surround Plate 3 Module Square Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575616-LEGRAND-1000.jpg)
Arteor 1 Gang Surround Plate 2 Module Round Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575096-LEGRAND-1000.jpg)
Arteor Surround Plate for 1 Gang 5A/13A Switched Socket Outlet Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575206-LEGRAND-1000.jpg)
Arteor Surround Plate 1 Module Square Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/575216-LEGRAND-1000.jpg)
Arteor Surround Plate 2 Module Square Brushed Stainless Steel
Excluding VAT