-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Transparent
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Surface protection
-
Model
-
Mounting method
-
With mounting plate
-
Contactless type
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Illumination
-
With lighting
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Imprint
-
Device depth
-
Device depth
-
Number of poles
-
With complemantary luminous signal
-
Feedback-signal contact
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
Function lighting
-
Number of modules (module system)
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Label space/information surface
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-832334-WEB-R.jpg)
Synergy Sleek 4 Gang 2 Way 20AX Single Pole Plate Switch Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-832534-WEB-R.jpg)
Synergy Sleek 4 Gang 2 Way 20AX Single Pole Plate Switch Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-832134-WEB-R.jpg)
Synergy Sleek 4 Gang 2 Way 20AX Single Pole Plate Switch Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-832333-WEB-R.jpg)
Synergy Sleek 3 Gang 2 Way 20AX Single Pole Plate Switch Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-832533-WEB-R.jpg)
Synergy Sleek 3 Gang 2 Way 20AX Single Pole Plate Switch Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/832133-LEGRAND-1000.jpg)
Synergy Sleek 3 Gang 2 Way 20AX Single Pole Plate Switch Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-832332-WEB-R.jpg)
Synergy Sleek 2 Gang 2 Way 20AX Single Pole Plate Switch Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-832532-WEB-R.jpg)
Synergy Sleek 2 Gang 2 Way 20AX Single Pole Plate Switch Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/832132-LEGRAND-1000.jpg)
Synergy Sleek 2 Gang 2 Way 20AX Single Pole Plate Switch Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-832405-WEB-R.jpg)
Synergy Sleek 1 Gang Intermediate 10AX Plate Switch Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-832205-WEB-R.jpg)
Synergy Sleek 1 Gang Intermediate 10AX Plate Switch Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/832005-LEGRAND-1000.jpg)
Synergy Sleek 1 Gang Intermediate 10AX Plate Switch Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/832402-LEGRAND-1000.jpg)
Synergy Sleek 2 Gang 2 Way 10AX Single Pole Plate Switch Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/832202-LEGRAND-1000.jpg)
Synergy Sleek 2 Gang 2 Way 10AX Single Pole Plate Switch Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/832002-LEGRAND-1000.jpg)
Synergy Sleek 2 Gang 2 Way 10AX Single Pole Plate Switch Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/832531-LEGRAND-1000.jpg)
Synergy Sleek 1 Gang 2 Way 20AX Single Pole Plate Switch Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-832131-WEB-R.jpg)
Synergy Sleek 1 Gang 2 Way 20AX Single Pole Plate Switch Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-832331-WEB-R.jpg)
Synergy Sleek 1 Gang 2 Way 20AX Single Pole Plate Switch Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/832007-LEGRAND-1000.jpg)
Synergy Sleek 1 Gang 2 Way 10A Single Pole Push Switch Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-832207-WEB-R.jpg)
Synergy Sleek 1 Gang 2 Way 10A Single Pole Push Switch Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-832407-WEB-R.jpg)
Synergy Sleek 1 Gang 2 Way 10A Single Pole Push Switch Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/832401-LEGRAND-1000.jpg)
Synergy Sleek 1 Gang 2 Way 10AX Single Pole Plate Switch Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/832201-LEGRAND-1000.jpg)
Synergy Sleek 1 Gang 2 Way 10AX Single Pole Plate Switch Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/832001-LEGRAND-1000.jpg)
Synergy Sleek 1 Gang 2 Way 10AX Single Pole Plate Switch Brushed Stainless Steel
Excluding VAT