-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Material
-
Rated current
-
Rated current
-
Material quality
-
Push button switch
-
Method of operation
-
Surface protection
-
Surface protection
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Illumination
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Device depth
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Label space/information surface
-
RAL-number (similar)
-
Function lighting
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Cable section
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572558-WEB-R.jpg)
Arteor 1 Gang 10AX Triple Pole Switch Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572058-WEB-R.jpg)
Arteor 1 Gang 10AX Triple Pole Switch Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573193-WEB-R.jpg)
Arteor 3 Gang 2 Way 20AX Switch Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572561-WEB-R.jpg)
Arteor 3 Gang 2 Way 20AX Switch Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/573093-LEGRAND.jpg)
Arteor 3 Gang 2 Way 20AX Switch Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/573164-LEGRAND.jpg)
Arteor 1 Gang Intermediate 10AX Switch Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573064-WEB-R.jpg)
Arteor 1 Gang Intermediate 10AX Switch Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/572061-LEGRAND.jpg)
Arteor 3 Gang 2 Way 20AX Switch Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/573174-LEGRAND.jpg)
Arteor 2 Gang 2 Way 20AX Switch Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/572545-LEGRAND.jpg)
Arteor 2 Gang 2 Way 20AX Switch Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/572045-LEGRAND.jpg)
Arteor 2 Gang 2 Way 20AX Switch Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573074-WEB-R.jpg)
Arteor 2 Gang 2 Way 20AX Switch Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/572039-LEGRAND.jpg)
Arteor 1 Gang Intermediate 10AX Switch Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572512-WEB-R.jpg)
Arteor 1 Gang 2 Way 20AX Switch Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573129-WEB-R.jpg)
Arteor 1 Gang 2 Way 20AX Switch Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572012-WEB-R.jpg)
Arteor 1 Gang 2 Way 20AX Switch Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573029-WEB-R.jpg)
Arteor 1 Gang 2 Way 20AX Switch Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572539-WEB-R.jpg)
Arteor 1 Gang Intermediate 10AX Switch Square Magnesium