-
Nominal current
-
Nominal current
-
Nominal cross section conductor
-
Length
-
Length
-
Connector system system-oriented
-
Connection 1
-
Connection 2
-
Number of cores
-
Number of cores
-
Material outer sheath
-
Colour outer sheath
-
Temperature resistance
-
Spiralized cable
-
With protective conductor
-
With cord switch
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Oil resistant according to EN IEC 60811-404
-
Outer diameter approx.
-
Degree of protection (IP)
-
Nominal voltage
-
Nominal voltage
-
Frequency
Intersoc-R Low Noise Clean Earth 13A Fused High Integrity Tap-Off 5m Pre-Wired to Neutrik Connector
Excluding VAT
Intersoc-R Low Noise Clean Earth 32A Unfused High Integrity Tap-Off 5m Pre-Wired to Neutrik Connector
Excluding VAT
Intersoc-R Standard Earth 13A Fused High Integrity Tap-Off 5m Pre-Wired to Neutrik Connector
Excluding VAT
Intersoc-R Low Noise Clean Earth 13A Fused High Integrity Tap-Off 3m Pre-Wired to Neutrik Connector
Excluding VAT
Intersoc-R Standard Earth 32A Unfused High Integrity Tap-Off 5m Pre-Wired to Neutrik Connector
Excluding VAT
Intersoc-R Low Noise Clean Earth 32A Unfused High Integrity Tap-Off 3m Pre-Wired to Neutrik Connector
Excluding VAT
Intersoc-R Standard Earth 13A Fused High Integrity Tap-Off 3m Pre-Wired to Neutrik Connector
Excluding VAT
Intersoc-R Standard Earth 32A Unfused High Integrity Tap-Off 3m Pre-Wired to Neutrik Connector
Excluding VAT