-
Cable tray height
-
Construction type
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Material
-
Material quality
-
Inner radius
-
Model
-
Suitable for circuit integrity
-
NATO-mounting holes
-
Stainless steel, pickled
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-637974-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit 600mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-637973-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit 500mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-637875-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit for Tray Heights 75mm and 50mm Width 400mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-637972-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit 400mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-637874-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit for Tray Heights 75mm and 50mm Width 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-637873-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit for Tray Heights 75mm and 50mm Width 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-637971-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit 300mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-637970-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit 200mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-637872-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit for Tray Heights 75mm and 50mm Width 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-637871-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit for Tray Heights 75mm and 50mm Width 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-637870-WEB-R.jpg)
Legrand PVC Cable Tray Tee Kit for Tray Heights 75mm and 50mm Width 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/637860-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Tee Intersection for Tray Heights 50mm and 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/637960-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Tee Intersection for Tray Height 100mm
Excluding VAT