Filter
Clear all
Category
Technical characteristics
-
Cable tray height
-
Construction type
-
Construction type
-
Cable tray height
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Material
-
Model
-
Suitable for circuit integrity
-
NATO-mounting holes
-
Stainless steel, pickled
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-01A-WEB-R.jpg)
Legrand
REF. TC1279-01A
Legrand Fibre Raceway Horizontal Tee with Cover 220mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-03A-WEB-R.jpg)
Legrand
REF. TC1279-03A
Legrand Fibre Raceway Horizontal Tee with Cover 100mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-11A-WEB-R.jpg)
Legrand
REF. TC1279-11A
Legrand Fibre Raceway Vertical Tee with Cover 220mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-145A-WEB-R.jpg)
Legrand
REF. TC1279-145A
Legrand Fibre Raceway Vertical Tee with Cover 50mm x 50mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-277A-WEB-R.jpg)
Legrand
REF. TC1279-277A
Legrand Fibre Raceway Vertical Tee with Cover 300mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-279A-WEB-R.jpg)
Legrand
REF. TC1279-279A
Legrand Fibre Raceway Horizontal Tee with Cover 300mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-412-WEB-R.jpg)
Legrand
REF. TC1279-412
Legrand Fibre Raceway Horizontal Tee with Cover 600mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-63A-WEB-R.jpg)
Legrand
REF. TC1279-63A
Legrand Fibre Raceway Vertical Tee with Cover 100mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-75A-WEB-R.jpg)
Legrand
REF. TC1279-75A
Legrand Fibre Raceway Horizontal Tee with Cover 50mm x 50mm
You can only compare 4 products, you must remove 1 to add this one