![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 3 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 100mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 150mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 150mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 3 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 150mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 225mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 225mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 3 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 225mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 75mm x 75mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 75mm x 75mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 3 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 75mm x 75mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 100mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 100mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 3 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 100mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 3 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 75mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 45° Bend 225mm x 75mm