-
Material
-
Material quality
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Suitable for circuit integrity
-
Side perforation
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
With cover
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 900mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 750mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Pre-Galvanised Steel Cable Tray 900mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Pre-Galvanised Steel Cable Tray 750mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 600mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 450mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Pre-Galvanised Steel Cable Tray 600mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Pre-Galvanised Steel Cable Tray 450mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 300mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 225mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 150mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Pre-Galvanised Steel Cable Tray 300mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 100mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Tray 75mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Pre-Galvanised Steel Cable Tray 225mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Pre-Galvanised Steel Cable Tray 150mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Pre-Galvanised Steel Cable Tray 100mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-SRFL.jpg)
Swifts Heavy Duty Pre-Galvanised Steel Cable Tray 75mm x 50mm x 3m Length
Excluding VAT