Filter
Clear all
Category
Technical characteristics
-
Material
-
Material quality
-
Length
-
Surface protection
-
Model
-
Material thickness
-
Material thickness
-
Material thickness
-
Suitable for circuit integrity
-
Side perforation
-
Bottom perforation
-
NATO-mounting holes
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
With cover
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-XRFL.jpg)
Legrand
Swifts
REF. XRFL100G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 100mm x 80mm x 3m Length
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-XRFL.jpg)
Legrand
Swifts
REF. XRFL150G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 150mm x 80mm x 3m Length
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-XRFL.jpg)
Legrand
Swifts
REF. XRFL225G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 225mm x 80mm x 3m Length
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-XRFL.jpg)
Legrand
Swifts
REF. XRFL300G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 300mm x 80mm x 3m Length
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-XRFL.jpg)
Legrand
Swifts
REF. XRFL450G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 450mm x 80mm x 3m Length
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-XRFL.jpg)
Legrand
Swifts
REF. XRFL600G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray 600mm x 80mm x 3m Length
You can only compare 4 products, you must remove 1 to add this one