Filter
Clear all
Technical characteristics
-
Material
-
Material quality
-
Length
-
Profile shape
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Type of connector
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-001113-1000.jpg)
Legrand
Cablofil
REF. CM001113
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Heavy Duty Solar 100mm x 80mm x 3m Length
You can only compare 4 products, you must remove 1 to add this one