-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Type of connector
-
Duct installation
-
Material
-
Type of socket outlet
-
Type of socket outlet
-
Type of socket outlet
-
Type of socket outlet
-
With dust cover
-
Floor box/subfloor mounted
-
Material quality
-
Category
-
Category
-
Outlet direction
-
Surface mounting
-
Model
-
DAB+
-
Surface protection
-
Tap loss at 860 MHz
-
Tap loss at 860 MHz
-
DAB+
-
Mounting method
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Suitable for remote power supply
-
Number of outlets
-
Number of outlets
-
Number of outlets
-
Suitable for cable modem
-
Device width
-
With label space
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Radio frequency band
-
Separate earthing connection
-
Separate earthing connection
-
SAT frequency band
-
Flush-mounted installation
-
Surface finishing
-
Separate strain relief
-
Mounting method shielding connection
-
RAL-number (similar)
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Colour coding
-
Shielded housing
-
Min. depth of built-in installation box
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cover
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/730045-LEGRAND.jpg)
Synergy Quad Outlet TV, Radio, 2 x Satellite, TV Return and Secondary Telephone White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/730043-LEGRAND-1000.jpg)
Synergy Screened Television, Radio and Satellite Socket "F" Type White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/730057-LEGRAND.jpg)
Synergy Double CAT 6 UTP RJ45 Data Socket White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/730042-LEGRAND-1000.jpg)
Synergy Screened Television and Radio Socket White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/730054-LEGRAND-1000.jpg)
Synergy Telephone Socket RJ11/RJ12 Single White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/730056-LEGRAND.jpg)
Synergy Single CAT 6 UTP RJ45 Data Socket White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/730050-LEGRAND-1000.jpg)
Synergy Telephone Socket Single Master White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/730041-LEGRAND-1000.jpg)
Synergy Screened Satellite Socket Single "F" Type White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/730040-LEGRAND-1000.jpg)
Synergy Screened TV Socket Single Male White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/730051-LEGRAND-1000.jpg)
Synergy Telephone Socket Single Secondary White
Excluding VAT