-
Cable tray height
-
Construction type
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Material
-
Material quality
-
Inner radius
-
Inner radius
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
NATO-mounting holes
-
Stainless steel, pickled
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-45/LG-XRFUT-WEBGEN-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 100mm x 80mm to 150mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-45/LG-XRFUT-WEBGEN-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 100mm x 80mm to 225mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-45/LG-XRFUT-WEBGEN-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 100mm x 80mm to 300mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-45/LG-XRFUT-WEBGEN-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 100mm x 80mm to 450mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-45/LG-XRFUT-WEBGEN-R.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 100mm x 80mm to 600mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 150mm x 80mm to 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 150mm x 80mm to 225mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 150mm x 80mm to 300mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 150mm x 80mm to 450mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 150mm x 80mm to 600mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 225mm x 80mm to 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 225mm x 80mm to 150mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 225mm x 80mm to 300mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 225mm x 80mm to 450mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 225mm x 80mm to 600mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 300mm x 80mm to 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 300mm x 80mm to 150mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 300mm x 80mm to 225mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 300mm x 80mm to 450mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 300mm x 80mm to 600mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 450mm x 80mm to 100mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 450mm x 80mm to 150mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 450mm x 80mm to 225mm x 80mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFUT.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Unequal Tee 450mm x 80mm to 300mm x 80mm