-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Transparent
-
Equipped with 2
-
Mounting direction
-
Material
-
Rated current
-
Rated current
-
Material quality
-
Number of socket outlets total
-
Method of operation
-
Push button switch
-
Surface protection
-
Mounting method
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Illumination
-
Illumination
-
Illumination
-
With lighting
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Device depth
-
Device depth
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
Label space/information surface
-
Label space/information surface
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable section
-
Cable section
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573078-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator Marked "WATER HEATER" 2 Module Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/573072_pw_169181.jpg)
Arteor 3 Gang 2 x 2 Way and 1 x 1 Way 20AX Switch 2 Module Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573076-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator 2 Module Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573072-WEB-R.jpg)
Arteor 3 Gang 1 Way 20AX Switch 2 Module Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/572049-LEGRAND.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator Marked "WATER HEATER" 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572044-WEB-R.jpg)
Arteor 3 Gang 2 x 2 Way and 1 x 1 Way 20AX Switch 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572047-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572043-WEB-R.jpg)
Arteor 3 Gang 1 Way 20AX Switch 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/573060_pw_169179.jpg)
Arteor Intermediate 10AX Switch 2 Module Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572048-WEB-R.jpg)
Arteor 2 Way 20AX Double Pole Switch 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573075-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch 2 Module Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/572038-LEGRAND.jpg)
Arteor Intermediate 10AX Switch 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572046-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/573062_pw_169180.jpg)
Arteor 2 Way 20AX Switch with Indicator 2 Module Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572008-WEB-R.jpg)
Arteor Intermediate 10AX Switch 1 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572040-WEB-R.jpg)
Arteor 10AX Double Pole Switch 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572042-WEB-R.jpg)
Arteor 2 Way 20AX Switch with Indicator 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572014-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator 1 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/26-04-2024/03-30/573016_pw_169430.jpg)
Arteor 2 Way 20AX Switch with Indicator 1 Module Left Hand Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/26-04-2024/03-30/573018_pw_169432.jpg)
Arteor 2 Way 20AX Switch with Indicator 1 Module Right Hand Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572011-WEB-R.jpg)
Arteor 2 Way 20AX Switch with Indicator 1 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573031-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch 1 Module Right Hand Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-573030-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch 1 Module Left Hand Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/26-04-2024/03-30/573000_pw_169226.jpg)
Arteor 2 Way 20AX Switch 1 Module Left Hand Round White
Excluding VAT