-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Type of connector
-
Transparent
-
Duct installation
-
Material
-
Duct installation
-
Support ring
-
With dust cover
-
Floor box/subfloor mounted
-
Material quality
-
With dust cover
-
Utilization
-
Floor box/subfloor mounted
-
Category
-
Category
-
Category
-
Category
-
Outlet direction
-
With terminal resistor
-
Surface mounting
-
Mounting method
-
Imprintable label
-
Mounting method
-
With imprint
-
With label space
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
With strain relief
-
Device depth
-
Device depth
-
Separate earthing connection
-
Separate earthing connection
-
Flush-mounted installation
-
Compatible with third-party covers
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
Suitable for number of connectors
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Colour coding
-
Shielded housing
-
Luster terminal
-
Min. depth of built-in installation box
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572275-WEB-R.jpg)
Arteor Screw Terminal Connection USB 2.0 Data Transfer Socket 1 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572350-WEB-R.jpg)
Arteor CAT 6A STP RJ45 Socket with Controlled Access 2 Module White with Red Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572357-WEB-R.jpg)
Arteor CAT 6A UTP with Controlled Access RJ45 Socket 2 Module White with Red Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/29-03-2024/02-30/572331_pw_169030.jpg)
Arteor CAT 6 FTP Rear Pluggable RJ45 Socket 2 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572331-LEGRAND.jpg)
Arteor CAT 6 UTP Rear Pluggable RJ45 Socket 2 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572094-WEB-R.jpg)
Arteor Preterminated USB 3.0 Data Transfer Socket 1 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572351-WEB-R.jpg)
Arteor CAT 6A STP RJ45 Socket 1 Module White with Orange Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572352-WEB-R.jpg)
Arteor CAT 6A STP RJ45 Socket 1 Module White with Green Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572358-WEB-R.jpg)
Arteor CAT 6A UTP RJ45 Socket 1 Module White with Orange Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572359-WEB-R.jpg)
Arteor CAT 6A UTP RJ45 Socket 1 Module White with Green Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572306-LEGRAND-1000.jpg)
Arteor CAT 6A STP RJ45 Socket 1 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-45/LG-572337-WEB-R.jpg)
Arteor Adaptor for Keystone Data Socket Single Connector 2 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/17-05-2024/03-30/LG-572338-WEB-R.jpg)
Arteor Adaptor for Systimax Data Socket Single Connector 2 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572324-LEGRAND.jpg)
Arteor CAT 6 UTP RJ45 Socket 2 Module Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572323-WEB-R.jpg)
Arteor CAT 6 STP Shielded RJ45 Socket 1 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572354-WEB-R.jpg)
Arteor CAT 6 UTP RJ45 Socket 1 Module White with Orange Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572355-WEB-R.jpg)
Arteor CAT 6 UTP RJ45 Socket 1 Module White with Green Shutter
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572315_pw_169029.jpg)
Arteor CAT 6 UTP RJ45 Socket 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572322-WEB-R.jpg)
Arteor CAT 6 FTP RJ45 Socket 1 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572349-WEB-R.jpg)
Arteor CAT 6A UTP RJ45 Socket 1 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572302-WEB-R.jpg)
Arteor CAT 6 UTP RJ45 Socket 1 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-572304-WEB-R.jpg)
Arteor CAT 5E FTP RJ45 Socket 1 Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/572303-LEGRAND-1000.jpg)
Arteor CAT 5E UTP RJ45 Socket 1 Module White
Excluding VAT