-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Transparent
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
With light source
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
Surface protection
-
Model
-
Mounting method
-
With mounting plate
-
Contactless type
-
Number of rockers
-
Number of rockers
-
Illumination
-
Illumination
-
With lighting
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Imprint
-
Imprint
-
Device depth
-
Device depth
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
Feedback-signal contact
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Function lighting
-
Number of modules (module system)
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Label space/information surface
-
Label space/information surface
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Key Switch Module Marked "EMERGENCY LIGHT TEST" White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/735417-LEGRAND.jpg)
Synergy Grid 2 Way 20A Single Pole Retractive Centre Off Key Switch Module White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/735424-LEGRAND.jpg)
Synergy Grid 20AX Double Pole Key Switch Module with LED Power Indicator White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "EXTRACTOR HOOD" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 2 Way 20A Single Pole Retractive Centre Off Switch Module Marked with Up and Down Arrows White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/735418-LEGRAND.jpg)
Synergy Grid 20AX Intermediate Switch Module White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "BOILER" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "COOKER HOOD" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "DISH WASHER" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "EXTRACTOR FAN" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "EXTRACTOR" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "FRIDGE FREEZER" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "FAN" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "FRIDGE" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "FREEZER" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "HOB" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "HOOD" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "HEATER" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "LIGHTS" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "MICROWAVE" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "OVEN" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "PLINTH HEATER" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "TUMBLE DRYER" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Grid 20AX Double Pole Switch Module with LED Power Indicator Marked "TOWEL RAIL" White
Excluding VAT