Bticino Digital Auxiliary/Trades Timer Relay
.
Bticino
Bticino Digital Auxiliary/Trades Timer Relay
REF. 346210
EAN.
8005543520970
Discount family : W21
£123.85
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Control module |
---|---|
Installation technique | Other |
Width | 36 mm |
Height | 83 mm |
Depth | 60 mm |
---|---|
Number of call buttons | 2 |
Colour | Grey |
Connected object | No |
Documents
2 documents
Instruction manual
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION