Door entry
Bticino door entry systems can accommodate any type of project - they're easy to install whether you're working on a single house or an entire group of apartments. The ability to use existing cables also makes Bticino door entry systems the ideal solution for refurbishment projects.
Multiple possibilities... just 2 wires
Combine the simplicity of Bticino’s 2 wire technology with its sleek range of entrance panels, internal hands free units and handsets for a stylish finish to your installation.
A system may include up to: 3900 apartments | 5 handsets per apartment | 39 risers with independent audio mode | 96 video entrance panels | Operable range of 600m between entrance panel and handset
Bticino configurator
To help you design a door entry system for your project, our Bticino configurator can create a full system design overview, including an exportable material list and links to your nearest distributor.
Bticino 18 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
Bticino 16 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
Bticino 14 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
Bticino 12 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
Bticino 10 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
Bticino 8 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
Bticino 6 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
Bticino 4 Way 2 Wire Door Entry Kit with Video Entrance Panel and Internal Units with Colour LCD Display and Handset
Excluding VAT
Bticino Concierge Handset for 2 Wire Audio and Video Systems with 7" Colour LCD Display
Excluding VAT
Classe 100 Hands Free Connected Video Kit with Internal Unit, Push Button Entrance Panel and Door Lock Release Key Fobs
Excluding VAT
Bticino 18 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
Bticino 16 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
Bticino 14 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
Bticino 12 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
Classe 100 Hands Free Video Kit with Internal Unit and Push Button Entrance Panel with Wide Angle Camera
Excluding VAT
Bticino BUS Low Smoke Halogen Free 2 Conductor Cable (200m Coil)
Excluding VAT
Sfera Modular Entrance Panel Audio Video Wide Angle Camera Module
Excluding VAT
Bticino 10 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
Sfera Modular Entrance Panel Night and Day Wide Angle Camera Module
Excluding VAT
Classe 100 Hands Free Video Kit with Internal Unit and Push Button Entrance Panel with Colour Camera
Excluding VAT
Sfera Modular Entrance Panel Audio Video Camera Module
Excluding VAT
Bticino 8 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
Classe 100 2 Wire Wi-Fi Hands Free Connected Video Internal Unit with Inductive Loop and 5" Colour LCD Display
Excluding VAT
Bticino 6 Way 2 Wire Door Entry Kit with Audio Entrance Panel and Internal Handsets
Excluding VAT
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability