-
Cover model
-
Type of covering
-
Housing material
-
Type of door
-
Type of door
-
Transparent cover/door
-
Transparent cover/door
-
With lock
-
Surface protection
-
Mounting method
-
With mounting plate
-
With mounting plate
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Number of openings for flange plates
-
Number of openings for flange plates
-
Extension possible
-
Circuit integrity
-
Suitable for outdoor use
-
Suitable for lightning protection
-
Protection class
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-036932-WEB-R.jpg)
Atlantic IP66 Metal Enclosure 1000mm x 600mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-036931-WEB-R.jpg)
Atlantic IP66 Metal Enclosure 800mm x 600mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-036936-WEB-R.jpg)
Atlantic IP66 Metal Enclosure with Glass Door 600mm x 400mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036929-LEGRAND-1000.jpg)
Atlantic IP66 Metal Enclosure with Glass Door 600mm x 400mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-036930-WEB-R.jpg)
Atlantic IP66 Metal Enclosure 700mm x 500mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-036964-WEB-R.jpg)
Atlantic IP66 Metal Enclosure 600mm x 600mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036928-LEGRAND-1000.jpg)
Atlantic IP66 Metal Enclosure with Glass Door 500mm x 400mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036921-LEGRAND.jpg)
Atlantic IP66 Metal Enclosure 700mm x 500mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036920-LEGRAND.jpg)
Atlantic IP66 Metal Enclosure 600mm x 500mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-036962-WEB-R.jpg)
Atlantic IP66 Metal Enclosure 500mm x 500mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-036926-WEB-R.jpg)
Atlantic IP66 Metal Enclosure 600mm x 400mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036927-LEGRAND-1000.jpg)
Atlantic IP66 Metal Enclosure with Glass Door 400mm x 300mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036977-LEGRAND.jpg)
Atlantic IP66 Metal Enclosure 400mm x 600mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-036959-WEB-R.jpg)
Atlantic IP66 Metal Enclosure 500mm x 500mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036925-LEGRAND-1000.jpg)
Atlantic IP66 Metal Enclosure 500mm x 400mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-036976-WEB-R.jpg)
Atlantic IP66 Metal Enclosure 400mm x 600mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036919-LEGRAND-1000.jpg)
Atlantic IP66 Metal Enclosure 600mm x 400mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036918-LEGRAND-1000.jpg)
Atlantic IP66 Metal Enclosure 500mm x 400mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036913-LEGRAND-1000.jpg)
Atlantic IP66 Metal Enclosure 500mm x 400mm x 160mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036957-LEGRAND-1000.jpg)
Atlantic IP66 Metal Enclosure 400mm x 400mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036975-LEGRAND-1000.jpg)
Atlantic IP66 Metal Enclosure 300mm x 400mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036917-LEGRAND-1000.jpg)
Atlantic IP66 Metal Enclosure 400mm x 300mm x 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036912-LEGRAND-1000.jpg)
Atlantic IP66 Metal Enclosure 400mm x 300mm x 160mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036955-LEGRAND-1000.jpg)
Atlantic IP66 Metal Enclosure 300mm x 300mm x 200mm
Excluding VAT