Protection
In developing its range of DX3 protection devices, Legrand has paid particular attention to the performance of each individual product, with every item being individually tested before it leaves the factory.
DMX³
Accuracy and simplicity
Electronic protection units allow accurate adjustment of the various limits for current and time delay values. The result is effective protection against electrical failures while ensuring total selectivity with the downstream circuit breakers.
DPX³ & DPX³ HP
Reliable protection and measurement
Suitable for all types of site, the DPX³ range includes four sizes of MCCB, for ratings between 16 A and 1600 A and breaking capacities ranging from 16 to 100 kA.
DX³
Advanced protection
Packed with innovative functions and technical features, the DX³ range meets the needs of the most demanding residential, commercial and industrial installations in terms of safety, performance and selectivity.
The range
DX3 MCBs:
- Breaking capacity: 10kA, 16kA
- Pole range: Single to four pole
- Current rating: 1A to 125A
- Tripping characteristics: Type B, C, D
DX3 RCDs:
- Pole range: Double and four pole
- Current rating: 16A to 100A
- Types: A, AC
- Sensitivity: 10mA, 30mA, 100mA, 300mA and 500mA
DX3 RCBOs:
- Breaking capacity: 10kA
- Pole range: Single pole, single pole+, neutral to four pole
- Current rating: 3A to 63
- Tripping characteristics: Type B, C
- Sensitivity: 10mA, 30mA and 300mA
DX³ 10000A 2 Pole 40A MCB D Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 2A MCB D Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 6A MCB D Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 50A MCB D Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 63A MCB D Curve 16kA
Excluding VAT
DX³ 6000A 2 Pole 1A MCB D Curve 10kA
Excluding VAT
DX³ 6000A 2 Pole 3A MCB D Curve 10kA
Excluding VAT
DX³ 6000A 2 Pole 4A MCB D Curve 10kA
Excluding VAT
Legrand SP 58 Isolating Fuse Carrier with Protected Terminals 22mm x 58mm 3 Pole
Excluding VAT
DX³-ID 2 Pole 80A AC Type RCD 30mA
Excluding VAT
DX³-ID 2 Pole 63A AC Type RCD 30mA
Excluding VAT
DX³ 10000A 2 Pole 16A MCB D Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 20A MCB D Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 25A MCB D Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 32A MCB D Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 10A MCB D Curve 16kA
Excluding VAT
DX³-ID 2 Pole 40A AC Type RCD 30mA
Excluding VAT
DX³ 6A Auxiliary Changeover and Fault Signalling Switch
Excluding VAT
DX³ 10000A 2 Pole 1A MCB B Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 2A MCB B Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 3A MCB B Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 6A MCB B Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 40A MCB B Curve 16kA
Excluding VAT
DX³ 10000A 2 Pole 63A MCB B Curve 16kA
Excluding VAT
Energy efficiency
Our energy efficiency program provides a suite of products and solutions designed to reduce energy consumption and deliver energy savings. We also have a team of product specialists and technical experts on hand to guide and support you throughout your project.
Energy efficiencySustainability
At Legrand we are committed to improving lives and this means creating a more sustainable world for everybody. We specialise in electrical and digital infrastructure, we provide solutions for buildings that are simple, innovative and sustainable in their usage and by design.
Sustainability