![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-120000-WEB-R.jpg)
CP Electronics 1-10V Analogue Dimming Compact IP54 Ceiling Surface Mounted PIR Presence/Absence Detector up to 10 Drivers/Ballasts
Presence Detector
CP ELECTRONICS
CP Electronics 1-10V Analogue Dimming Compact IP54 Ceiling Surface Mounted PIR Presence/Absence Detector up to 10 Drivers/Ballasts
REF. EBDSM-AD
EAN.
5012774621652
These compact surface mounted PIR detectors provide automatic control for lighting, heating and ventilation loads. No external control boxes are required as the unit is self contained.
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Presence detector |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch off | Yes |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 2.8 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 3.5 m |
Max. reach frontally | 3.5 m |
Diameter reach on floor | 7 m |
Suitable for wireless transmission | No |
Remote operation | Yes |
Supplied remote control | Yes |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | Yes |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9002 |
Transparent | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK05 |
Voltage type | AC |
Frequency | 50-50 Hz |
---|---|
Nominal voltage | 230-230 V |
Min. switch-on time | 0.5 s |
Max. duty cycle | 99 min |
Switch-off delay | 10 s |
Switching-on delay | 1 s |
Detection angle horizontal | 360-360 ° |
Pivoting range sensor, horizontal | 0-0 ° |
Pivoting range sensor, vertical | 0-0 ° |
Response value luminosity | 0-2000 lx |
Max. switching power | 2300 W |
Suitable for C-load | No |
Temperature | -10-35 °C |
Number of switching zones | 1 |
Max. starting current | 80 A |
Control current | 3.147826087 mA |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 94 mm |
Height | 94 mm |
Depth | 50 mm |
Built-in depth | 0 mm |
With connection cable | No |
Connection cable length | 0 mm |
Operating / setting temperature | -10-35 °C |
Storage temperature | -10-50 °C |
Standby consumption | 1.13043478 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Terminals capacity | 2.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Maximum Input cable diameter | 2.5 mm |
Entry membrane gland type | Not applicable |
Auto switch | No |
Documents
3 documents
Technical Sheet
Technical Sheet
Installation Guide
SELECT AN ACTION