Acquia Team testing14 Skip to main content
Logo print

CP Electronics PRM Switching Miniature IP40 Ceiling Flush/Surface Mounted PIR Presence/Absence Detector with PSU up to 10 Drivers

Presence Detector CP ELECTRONICS

CP Electronics PRM Switching Miniature IP40 Ceiling Flush/Surface Mounted PIR Presence/Absence Detector with PSU up to 10 Drivers

REF. EBMHS-PRM-SA-C EAN. 5012774620891

The small but highly capable EBMHS detector is supplied pre-wired, and with a connector that snap-fits into the power supply unit (PSU) for ease of installation

5 year warranty
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Background monitoring No
With acoustic sensor No
With connection cable No
Connection cable length 0 mm

Documents

2 documents

Related products

Prodcuts you may also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details

5th July 2024.9