RAPID
RAPID is fully addressable and networkable, combining state-of-the-art technology and modular mechanics, with easy-to-use graphical interfaces.
Designed for large installations, its unrivalled decentralised technology enables each controller to function autonomously making it extremely resilient and ensuring uninterrupted operation at all times.
The RAPID lighting control system is configured by the CP Electronics Technical Services team who will understand your project and meet your individual needs. Please contact our technical team at 0333 900 0671 for further information.
Product selection
Front end supervisors
CP Electronics front end software solutions are designed to meet the demanding challenges of multi-location teams requiring remote access and assurance of secure IT connections. These solutions can either utilise a basic standalone rugged concealed hardware or fit within the server environment of an end-user.
Area controllers
A comprehensive range of network area controllers and area control modules that allow all RAPID lighting control modules on a floor to communicate with one another, as well as allowing communication between floors and/or a computer head end package. Systems can be further enhanced and customised with area control devices.
Intergration interfaces
Interface Modules for the RAPID lighting control system. Including: RAPID to An-10, DIN rail, interface module; RAPID Open Systems Gateway; and a RAPID to RS232, DIN rail, interface module.
Pluggable LCMs
Module options include: switched and DALI addressable pluggable modules; broadcast DALI/DSI, switching 3 channel pluggable modules; and a modular DALI pluggable module.
Hardwired LCMs
Module options include: DALI/DSI broadcast or analogue 6 and 12 channel DIN rail modules; DIN rail DALI modules; a switched single channel DIN rail module; compact in-line single channel addressable modules; and an In-line DALI gateway module.
Presence detectors
Adds presence detection functionality to a RAPID system when required. Compact, flush mounted, ceiling PIR and microwave presence detectors, including miniature, long range and adjustable head versions.
Scene control
Our new RAPID Scene Control solution with voice recognition, offers the ultimate in multi-room scene setting, for a wide range of applications.
Programming / User Handsets
Including: a professional, programming/commissioning LCD handset; a compact, programming/commissioning handset and RAPID user handsets.
Additional products
Wall switch interfaces
Leads and Connectors
Emergency Lighting Management Made Easy
Born out of this varied experience and a desire to simplify complex processes, RAPID ELS is a web server management system developed to make life easier when managing emergency lighting in small to large buildings. A tool specifically for the management of emergency lighting, RAPID ELS offers comprehensive functionality with excellent user experience. View products here.
-
With manual transmitter
-
Bus system KNX
-
Transparent
-
Wall-mounted transmitter
-
Bus system KNX-RF (Radio Frequent)
-
Material
-
Window transmitter
-
Bus system radio frequent
-
Material quality
-
Bus system LON
-
Signal transmission
-
Bus system Powernet
-
Other bus systems
-
Max. output current
-
Surface protection
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
With LED indication
-
Bus voltage stockable
-
Number of integrated choke coils
-
Number of lines to feed
-
Range
-
Range
-
Suitable for switch
-
Suitable for dimmer
-
Suitable for venetian shutter switch
-
Suitable for indication element
-
Suitable for indication element
-
Suitable for movement sensor
-
Supplied remote control
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
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
Voltage type
-
Voltage type
-
Nominal voltage
-
Supply current
-
Frequency
-
Energy class
-
Electric supplying direction
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Fitted with USB plug
-
Fitted with USB plug
-
Remote opening of gate / Electric door opener
-
Contains Batteries and/or Accumulator
-
Programming way
-
Battery ou Accumulator (Pack1)
-
Number of Single Element (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Number of Single Element (Pack1)
CP Electronics DIN Rail 6 Scene Controller
CP Electronics DIN Rail 5 Scene Controller
CP Electronics DIN Rail Area Controller Module Ethernet
CP Electronics Bus Control and Interfacing Module
CP Electronics DIN Rail LCM 1 x Switching Channel
CP Electronics DIN Rail LCM up to 22 Drivers/Ballasts 5 x Switching Channels
CP Electronics DIN Rail LCM up to 22 Drivers 5 x DALI Digital Dimming Channels
CP Electronics RAPID 6 Channel DIN Rail LCM 1-10V Dimming Single Phase
CP Electronics RAPID 6 Channel DIN Rail LCM DALI/DSI Dimming Single Phase
CP Electronics Time Scheduler and Emergency Test Module
CP Electronics DALI Digital Dimming Long Range IP65 High Bay/High Level Flush Mounted PIR Presence Detector
CP Electronics Passive Infared Mid Range Ceiling Flush Mounted PIR Presence Detector
CP Electronics ELS Server in 19" Rack Mounting Arrangement
CP Electronics RAPID Emergency Lighting Reporting Upgrade
CP Electronics Area Controller Module in Enclosure Ethernet
CP Electronics Hardwired DALI LCM up to 64 Addresses 4 x VFC Outputs in an Enclosure
CP Electronics RAPID 2 x 6 Channel Hardwired LCM 1-10V Dimming Single Phase In An Enclosure
CP Electronics RAPID 2 x 6 Channel Hardwired LCM DALI/DSI Dimming Single Phase in an Enclosure
CP Electronics DIN Rail LCM up to 22 Drivers/Ballasts 5 x DALI Digital Dimming Channels
CP Electronics RAPID 6 Channel Hardwired LCM 1-10V Dimming Single Phase in an Enclosure
CP Electronics RAPID 6 Channel Hardwired LCM DALI/DSI Dimming Single Phase in an Enclosure
CP Electronics RAPID to RS232 DIN Rail Interface Module
CP Electronics Pluggable LCM up to 22 Drivers/Ballasts 12 x 1-10V Analogue Dimming Channels
CP Electronics Pluggable LCM up to 22 Drivers/Ballasts 10 x DALI/DSI Digital Dimming Channels 1 x VFC Output