![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-130001-WEB-R.jpg)
CP Electronics Basic Switching Compact IP55 Ceiling Flush Mounted PIR Presence Detector
CP ELECTRONICS
CP Electronics Basic Switching Compact IP55 Ceiling Flush Mounted PIR Presence Detector
REF. EBDSPIR-IP
EAN.
5012774650119
These compact PIR detectors provide automatic control for lighting, heating and ventilation loads. The PIR sensor can be mounted either flush into a ceiling tile or using a surface mounting box.
5 year warranty included
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
1 document
Installation Guide
SELECT AN ACTION