Acquia Team testing14 Skip to main content
Logo print
This product is obsolete

CP Electronics PRM Switching Compact IP40 Ceiling Flush Mounted Microwave Presence/Absence Detector Low Voltage

Presence Detector CP ELECTRONICS

CP Electronics PRM Switching Compact IP40 Ceiling Flush Mounted Microwave Presence/Absence Detector Low Voltage

REF. MWS6-PRM-LV EAN. 5012774621331
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Presence detector
Sensor type High frequency
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off Yes
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 2.8 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 8 m
Max. reach frontally 8 m
Diameter reach on floor 16 m
Suitable for wireless transmission No
Remote operation Yes
Supplied remote control Yes
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour White
RAL-number (similar) 9002
Transparent No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK05
Voltage type AC/DC
Frequency 50-50 Hz
Nominal voltage 24-24 V
Min. switch-on time 0.5 s
Max. duty cycle 99 min
Switch-off delay 10 s
Switching-on delay 1 s
Detection angle horizontal 360-360 °
Pivoting range sensor, horizontal 0-0 °
Pivoting range sensor, vertical 0-0 °
Response value luminosity 0-2000 lx
Max. switching power 384 W
Suitable for C-load No
Temperature -10-50 °C
Number of switching zones 1
Max. starting current 80 A
Control current 38.625 mA
Substation input No
With alarm function No
With acoustic sensor No
Width 76 mm
Height 76 mm
Depth 68.5 mm
Built-in depth 64.8 mm
With connection cable No
Connection cable length 0 mm
Operating / setting temperature -10-50 °C
Storage temperature -10-50 °C
Standby consumption 24 mA
Mandatory neutral Yes
Terminals capacity 2.5-2.5 mm²
Label space/information surface No
Tube diameter for wall mounted product 64-64 mm
Maximum Input cable diameter 2.5 mm
Entry membrane gland type Not applicable
Auto switch No

Documents

1 document
Installation Guide

Related products

Prodcuts you may also need

You can only compare 4 products, you must remove 1 to add this one
Details
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details

5th July 2024.9