CP Electronics 1-10V Analogue Dimming Mid Range IP40 Ceiling Flush Mounted PIR Presence/Absence Detector up to 10 (10 x 2mA 1-10V)
Presence Detector
CP ELECTRONICS
CP Electronics 1-10V Analogue Dimming Mid Range IP40 Ceiling Flush Mounted PIR Presence/Absence Detector up to 10 (10 x 2mA 1-10V)
REF. EBDMR-AD
EAN.
5012774622505
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Background monitoring | No |
---|---|
With acoustic sensor | No |
With connection cable | No |
---|---|
Connection cable length | 0 mm |
Documents
3 documents
Technical Sheet
Installation Guide
Technical Sheet
SELECT AN ACTION