![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-010004-WEB-R.jpg)
CP Electronics Compact IP40 Flush Mounted Ceiling Photocell Switch DALI Dimming up to 10 Drivers/Ballasts (or 20 with Relay Disabled)
Twilight Switch
CP ELECTRONICS
CP Electronics Compact IP40 Flush Mounted Ceiling Photocell Switch DALI Dimming up to 10 Drivers/Ballasts (or 20 with Relay Disabled)
REF. ALC-DD
EAN.
5012774622284
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of sensor | Built-in light sensor |
---|---|
Contacts | 1 make contact (NO) |
Engaging brightness | 0-250 lx |
Switching-off brightness | 0-250 lx |
Switch-off delay | 99 s |
Switching-on delay | 0 s |
Max. switching power | 2300 W |
Suitable for C-load | No |
With automatic night switch-off | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9002 |
Transparent | No |
Nominal voltage | 220 V |
---|---|
Max. switching current (resistive load) | 10 A |
Operating temperature | -10-35 °C |
Suitable for degree of protection (IP) | IP40 |
Width | 76 mm |
Height | 65 mm |
Depth | 3.7 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 61 mm |
Degree of impact strength (IK) | Other |
Storage temperature | -10-35 °C |
Voltage type | AC |
Connection type | Push-in clamp |
Terminals capacity | 2.5-2.5 mm² |
Documents
1 document
Installation Guide
SELECT AN ACTION