![](https://assets.legrand.com/pim/PHOTOS-WEB/CP-010005-WEB-R.jpg)
CP Electronics Compact IP40 Flush Mounted Ceiling Photocell Switch PRM Switching Volt Free Contacts
Twilight Switch
CP ELECTRONICS
CP Electronics Compact IP40 Flush Mounted Ceiling Photocell Switch PRM Switching Volt Free Contacts
REF. ALC-PRM-VFC
EAN.
5012774622291
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of sensor | Built-in light sensor |
---|---|
Contacts | 1 make contact (NO) |
Engaging brightness | 0-250 lx |
Switching-off brightness | 0-250 lx |
Switch-off delay | 99 s |
Switching-on delay | 0 s |
Max. switching power | 2300 W |
Suitable for C-load | No |
With automatic night switch-off | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9002 |
Transparent | No |
Nominal voltage | 220 V |
---|---|
Max. switching current (resistive load) | 10 A |
Operating temperature | -10-35 °C |
Suitable for degree of protection (IP) | IP40 |
Width | 76 mm |
Height | 65 mm |
Depth | 3.7 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 61 mm |
Degree of impact strength (IK) | Other |
Storage temperature | -10-35 °C |
Voltage type | AC |
Connection type | Push-in clamp |
Terminals capacity | 2.5-2.5 mm² |
Documents
1 document
Installation Guide
SELECT AN ACTION